10.2.5.71 ATPL360_REG_SYNC_SYNCM_THRESHOLD (0x403D)
Threshold for SYNCM detection (once preamble is detected with correlation).
Access: Read-write.
Value Range: 2 bytes.
Default value: 15299.
CAUTION: It is recommended to
keep the default value of this parameter in order to maintain expected reception
performance.