10.2.5.59 ATPL360_REG_DACC_TABLE_CFG (0x4030)
Configuration values of DACC peripheral according to hardware configuration.
Access: Read-write.
Value Range: 68 bytes.
Default Value:
CENELEC-A:
{0x00000000, 0x00002120, 0x0000073F, 0x00003F3F, 0x00000333, 0x00000000, 0x610800FF, 0x14141414, 0x00002020, 0x00000044, 0x0FD20004, 0x00000355, 0x0F000000, 0x001020F0, 0x00000355, 0x0F000000, 0x001020FF}FCC,
ARIB:
{0x00000000, 0x10102120, 0x033F073F, 0x3F3F3F3F, 0x00000FFF, 0x00000000, 0x2A3000FF, 0x1B1B1B1B, 0x10101010, 0x00001111, 0x04380006, 0x000003AA, 0xF0000000, 0x001020F0, 0x00000355, 0x0F000000, 0x001020FF}CENELEC-B:
{0x00000000, 0x00002120, 0x0000073F, 0x00003F3F, 0x00000333, 0x00000000, 0x58CA00FF, 0x19191919, 0x00002020, 0x00000044, 0x0FD20004, 0x00000355, 0x0F000000, 0x001020F0, 0x00000355, 0x0F000000, 0x001020FF}