10.2.5.81 ATPL360_REG_RX_CHN_EST_IMAG (0x4047)
Imaginary part of Channel Estimation of the last received PDU. For each carrier in the working band, there is one 2-byte signed value. See ATPL360_REG_RX_CHN_EST_REAL (0x4046) for more information.
Access: Read-only.
Value Range: 72 bytes (CENELEC-A), 32 bytes (CENELEC-B), 144 bytes (FCC) or 108 bytes (ARIB).
Default Value: All 0s.