10.2.5.34 ATPL360_REG_TIME_BETWEEN_NOISE_CAPTURES (0x4017)
Time, in milliseconds, between noise captures.
Access: Read-write.
Value Range: 4 bytes [0-30000].
Default Value: 1000 (1 second).
CAUTION: It is recommended that
the default value of this parameter be kept. If reduced, the power consumption could
increase. The default value is optimum for power consumption and performance of noise
detection.