10.2.5.53 ATPL360_REG_PREDIST_COEF_TABLE_HI (0x402A)
Equalization Coefficients table for HIGH Tx mode (ATPL360_REG_CFG_IMPEDANCE (0x401F)). There is one coefficient for each carrier in the used band. The format of each coefficient is uQ0.15 (2 bytes, where MSB must be 0). PL360 firmware compensates the total gain internally, so modifying the digital gain (ATPL360_REG_GAIN_TABLE_HI (0x402D)) is not needed when equalization is modified.
Access: Read-write.
Value Range: 72 bytes (CENELEC-A), 32 bytes (CENELEC-B), 144 bytes (FCC) or 108 bytes (ARIB).
Default Value:
CENELEC-A
{0x670A, 0x660F, 0x676A, 0x6A6B, 0x6F3F, 0x7440, 0x74ED, 0x7792, 0x762D, 0x7530, 0x7938, 0x7C0A, 0x7C2A, 0x7B0E, 0x7AF2, 0x784B, 0x7899, 0x76F9, 0x76D6, 0x769F, 0x775D, 0x70C0, 0x6EB9, 0x6F18, 0x6F1E, 0x6FA2, 0x6862, 0x67C9, 0x68F9, 0x68A5, 0x6CA3, 0x7153, 0x7533, 0x750B, 0x7B59, 0x7FFF}FCC
{0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF}ARIB
{0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF}CENELEC-B
{0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF}