10.2.5.69 ATPL360_REG_SYNC_XCORR_THRESHOLD (0x403B)
Correlation threshold for synchronization (preamble detection). The format is uQ0.16. It represents percentage with respect to the maximum ideal value of correlation (computed internally in PL360).
Access: Read-write.
Value Range: 2 bytes.
Default value: 0x7400 (45.3%).
CAUTION: It is recommended to
keep the default value of this parameter in order to maintain expected reception
performance.