10.2.5.80 ATPL360_REG_RX_CHN_EST_REAL (0x4046)
Real part of Channel Estimation of the last received PDU. For each
carrier in the working band, there is one 2-byte signed value. The PL360 PHY layer
computes the Channel Estimation from the preamble and FCH symbols, which is used for the
demodulation of payload symbols. The value has no unit and the scale does not reflect
the real received signal level, although the RSSI (us_rssi in PHY-DATA.indication) could be used to
scale the Channel Estimation and obtain the RSSI per carrier in the working band.
Access: Read-only.
Value Range: 72 bytes (CENELEC-A), 32 bytes (CENELEC-B), 144 bytes (FCC) or 108 bytes (ARIB).
Default Value: All 0s.