10.2.5.9 ATPL360_DEBUG_SET_ID (0x0202)
Enable/Disable the Debug mode of the PL360 device. This is useful to get debug data from the PL360 device. For further information, contact Microchip Smart Energy Support team.
Access: Read-write.
Value Range: 7 bytes
- byte 0: Enable/Disable. Write 1 to enable Debug mode, 0 to disable Debug mode. In case of disabling Debug mode, address and length values are not taken into account.
- bytes 1-4: Address of the data to read from PL360 internal memory.
- bytes 5-6: Length of the data to read. It is internally limited to 255 bytes.
Default value: Enable/Disable: 0, Address: 0, Length: 0.