10.2.5.15 ATPL360_REG_TONE_MASK (0x4004)
Configure Tone Mask (Static Notching). For each carrier in the corresponding G3-PLC band, there is one byte indicating whether the carrier is used [0] or masked [1-255]. The minimum number of used carriers is 6.
Access: Read-write.
Value Range: 36 bytes (CENELEC-A), 72 bytes (FCC), 54 bytes (ARIB) or 16 bytes (CENELEC-B).
Default Value: All 0s.
Important: When applying static notching, it is recommended that transmission and coupling
parameters be reviewed to achieve the best performance in transmitted output
power.