10.2.5.36 ATPL360_REG_RRC_NOTCH_ACTIVE (0x4019)
Number of notched frequencies with RRC notch filter. For CENELEC-A, FCC and ARIB bands, up to five notched frequencies are allowed. For CENELEC-B band, only one notched frequency is allowed.
Access: Depends on noise analyzer mode (ATPL360_REG_ENABLE_AUTO_NOISE_CAPTURE (0x4016)):
- Auto-mode (1): Read-only
- Manual-mode (0): Read-write
Value Range: 1 byte [0-5 (CENELEC-A, FCC, ARIB) or 0-1 (CENELEC-B)].
Default Value: 0 (No notched frequencies).