10.2.5.68 ATPL360_REG_NOISE_PER_CARRIER (0x403A)
Estimation of noise level, in dBµV, for each carrier in the working band. This information is used internally by the PL360 PHY for narrow/broad-band noise detection and notch filter activation.
The value is updated only if noise analyzer Auto-mode is enabled (ATPL360_REG_ENABLE_AUTO_NOISE_CAPTURE (0x4016)) or if noise capture is triggered manually (ATPL360_REG_RRC_NOTCH_AUTODETECT (0x4024)).
Access: Read-only.
Value Range: 36 bytes (CENELEC-A), 16 bytes (CENELEC-B), 72 bytes (FCC) or 54 bytes (ARIB).
Default Value: All 0s.