10.2.5.33 ATPL360_REG_ENABLE_AUTO_NOISE_CAPTURE (0x4016)
Flag to indicate if automatic noise analyzer is enabled in the reception chain. If Auto-mode is enabled, notch filter parameters (ATPL360_REG_RRC_NOTCH_ACTIVE (0x4019), ATPL360_REG_RRC_NOTCH_INDEX (0x401A)) cannot be modified by the user.
See ATPL360_REG_TIME_BETWEEN_NOISE_CAPTURES (0x4017), ATPL360_REG_RRC_NOTCH_THR_ON (0x4034), ATPL360_REG_RRC_NOTCH_THR_OFF (0x4035) to configure parameters related to the Auto-mode.
Access: Read-write.
Value Range: 1 byte [0: Disabled (Manual-mode), 1: Enabled (Auto-mode)].
Default Value: 1.