10.2.5.40 ATPL360_REG_RX_BAD_CRC_PAY (0x401D)
Number of errors in payload CRC in received PDUs. It is only updated if CRC capability is enabled (see ATPL360_REG_CRC_TX_RX_CAPABILITY (0x401C)).
Access: Read-write.
Value Range: 4 bytes.
Default Value: 0.