10.2.5.48 ATPL360_REG_MAX_RMS_TABLE_HI (0x4025)
Target value of RMS_CALC in HIGH Tx Mode (see ATPL360_REG_CFG_IMPEDANCE (0x401F)). RMS_CALC will tend to this value by automatically adjusting the gain after every transmission (see ATPL360_REG_CURRENT_GAIN (0x4036)). These parameters are only used if Tx AGC is enabled (see ATPL360_REG_CFG_AUTODETECT_IMPEDANCE (0x401E)).
Access: Read-write.
Value Range: 32 bytes (see Table 10-1).
Default Value: See Table 10-2.
| Byte 0-3 | Byte 4-7 | Byte 8-11 | Byte 12-15 | Byte 16-19 | Byte 20-24 | Byte 25-27 | Byte 28-31 |
|---|---|---|---|---|---|---|---|
| RMS_HI_0 | RMS_HI_1 | RMS_HI_2 | RMS_HI_3 | RMS_HI_4 | RMS_HI_5 | RMS_HI_6 | RMS_HI_7 |
where:
- RMS_HI_x: Target value of RMS_CALC in mode of transmission HIGH for the attenuation level x (attenuation levels in 3dB steps)
| G3 BAND | RMS_HI_0 | RMS_HI_1 | RMS_HI_2 | RMS_HI_3 | RMS_HI_4 | RMS_HI_5 | RMS_HI_6 | RMS_HI_7 |
|---|---|---|---|---|---|---|---|---|
| CEN-A | 1991 | 1381 | 976 | 695 | 495 | 351 | 250 | 179 |
| FCC | 1355 | 960 | 681 | 485 | 345 | 246 | 177 | 129 |
| ARIB | 872 | 618 | 438 | 311 | 221 | 158 | 113 | 83 |
| CEN-B | 1133 | 793 | 559 | 396 | 280 | 199 | 143 | 108 |