10.2.5.56 ATPL360_REG_GAIN_TABLE_HI (0x402D)
Table of gain values for HIGH Tx Mode.
Access: Read-write.
Value Range: 6 bytes (see Table 10-11).
Default Value: See Table 10-12.
| Byte 0-1 | Byte 2-3 | Byte 4-5 |
|---|---|---|
| GAIN_HI_INI | GAIN_HI_MIN | GAIN_HI_MAX |
where:
- GAIN_HI_INI: Initial gain value in HIGH Tx Mode. The minimum value is GAIN_HI_MIN.
- GAIN_HI_MIN: Minimum gain value in HIGH Tx Mode. The minimum value is 1.
- GAIN_HI_MAX: Maximum gain value in HIGH Tx Mode. The minimum value is GAIN_HI_INI.
| G3 BAND | GAIN_HI_INI | GAIN_HI_MIN | GAIN_HI_MAX |
|---|---|---|---|
| CENELEC-A | 142 | 70 | 336 |
| FCC | 109 | 50 | 256 |
| ARIB | 120 | 60 | 281 |
| CENELEC-B | 248 | 119 | 496 |