10.2.5.50 ATPL360_REG_THRESHOLDS_TABLE_HI (0x4027)
Table of thresholds to automatically update Tx Mode (see ATPL360_REG_CFG_IMPEDANCE (0x401F)) from HIGH mode. These parameters are only used if ATMC is enabled (see ATPL360_REG_CFG_AUTODETECT_IMPEDANCE (0x401E)).
Corrected RMS_CALC (see ATPL360_REG_CORRECTED_RMS_CALC (0x4033)) is
compared with these thresholds after every transmission to select Tx Mode for next
transmission. The decision is taken following the steps shown below:
- If corrected RMS_CALC is below TH_HI_VLO_x, Tx Mode will be updated to VERY_LOW mode
- Else if corrected RMS_CALC is below TH_HI_LO_x, Tx Mode will be updated to LOW mode
- Else Tx Mode will remain in HIGH mode
where:
- TH_HI_VLO_x: Threshold to change from HIGH to VERY_LOW mode for Tx attenuation level x (3 dB steps)
- TH_HI_LO_x: Threshold to change from HIGH to LOW mode for Tx attenuation level x (3 dB steps)
Access: Read-write.
Value Range: 64 bytes (see Table 10-5).
Default Value: See Table 10-6.
| Byte 0-3 | Byte 4-7 | Byte 8-11 | Byte 12-15 | Byte 16-19 | Byte 20-24 | Byte 25-27 | Byte 28-31 |
|---|---|---|---|---|---|---|---|
| TH_HI_LO_0 | TH_HI_LO_1 | TH_HI_LO_2 | TH_HI_LO_3 | TH_HI_LO_4 | TH_HI_LO_5 | TH_HI_LO_6 | TH_HI_LO_7 |
| Byte 32-35 | Byte 36-39 | Byte 40-43 | Byte 44-47 | Byte 48-51 | Byte 52-55 | Byte 56-59 | Byte 60-63 |
| TH_HI_VLO_0 | TH_HI_VLO_1 | TH_HI_VLO_2 | TH_HI_VLO_3 | TH_HI_VLO_4 | TH_HI_VLO_5 | TH_HI_VLO_6 | TH_HI_VLO_7 |
| G3 BAND | TH_HI_LO_0 | TH_HI_LO_1 | TH_HI_LO_2 | TH_HI_LO_3 | TH_HI_LO_4 | TH_HI_LO_5 | TH_HI_LO_6 | TH_HI_LO_7 |
|---|---|---|---|---|---|---|---|---|
| CEN-A | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| FCC | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| ARIB | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| CEN-B | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| G3 BAND | TH_HI_VLO_0 | TH_HI_VLO_1 | TH_HI_VLO_2 | TH_HI_VLO_3 | TH_HI_VLO_4 | TH_HI_VLO_5 | TH_HI_VLO_6 | TH_HI_VLO_7 |
| CEN-A | 1685 | 1173 | 828 | 589 | 419 | 298 | 212 | 151 |
| FCC | 1147 | 811 | 576 | 409 | 291 | 208 | 150 | 109 |
| ARIB | 744 | 527 | 374 | 266 | 188 | 134 | 96 | 67 |
| CEN-B | 950 | 667 | 471 | 334 | 238 | 169 | 122 | 90 |