10.2.5.58 ATPL360_REG_GAIN_TABLE_VLO (0x402F)
Table of gain values for VERY_LOW Tx Mode.
Access: Read-write.
Value Range: 6 bytes (see Table 10-13).
Default Value: See Table 10-14.
| Byte 0-1 | Byte 2-3 | Byte 4-5 |
|---|---|---|
| GAIN_VLO_INI | GAIN_VLO_MIN | GAIN_VLO_MAX |
where:
- GAIN_VLO_INI: Initial gain value in VERY_LOW Tx Mode. The minimum value is GAIN_VLO_MIN.
- GAIN_VLO_MIN: Minimum gain value in VERY_LOW Tx Mode. The minimum value is 1.
- GAIN_VLO_MAX: Maximum gain value in VERY_LOW Tx Mode. The minimum value is GAIN_VLO_INI.
| G3 BAND | GAIN_VLO_INI | GAIN_VLO_MIN | GAIN_VLO_MAX |
|---|---|---|---|
| CENELEC-A | 474 | 230 | 597 |
| FCC | 364 | 180 | 408 |
| ARIB | 403 | 200 | 451 |
| CENELEC-B | 701 | 350 | 883 |