10.2.5.46 ATPL360_REG_PAY_SYMBOLS_RX (0x4023)
Number of payload symbols in the last received PDU.
Access: Read-only.
Value Range: 2 bytes [0-252 (CENELEC-A, CENELEC-B); 0-511 (FCC, ARIB)].
Default Value: 0.
Number of payload symbols in the last received PDU.
Access: Read-only.
Value Range: 2 bytes [0-252 (CENELEC-A, CENELEC-B); 0-511 (FCC, ARIB)].
Default Value: 0.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.