10.2.5.13 ATPL360_REG_VERSION_STR (0x4002)
Version number of PL360 PHY embedded firmware in string format. The
format is "AA.BB.CC.DD", where:
- AA: Corresponds to device model ("36")
- BB: Corresponds to G3 band ["01": CENELEC-A, "02": FCC, "03": ARIB, "04": CENELEC-B]
- CC: Major version number
- DD: Minor version number
Access: Read-only.
Value Range: 11 bytes.
Latest versions (10/2021):
- CENELEC-A: “36.01.05.04”
- FCC: “36.02.05.04”
- ARIB: “36.03.05.04”
- CENELEC-B: “36.04.05.04”