10.2.5.35 ATPL360_REG_DELAY_NOISE_CAPTURE_AFTER_RX (0x4018)
Time, in microseconds, to start a new noise capture after PDU reception/transmission.
Access: Read-write.
Value Range: 4 bytes [3000-30000000].
Default Value: 3000 (3 milliseconds).
Time, in microseconds, to start a new noise capture after PDU reception/transmission.
Access: Read-write.
Value Range: 4 bytes [3000-30000000].
Default Value: 3000 (3 milliseconds).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.