10.2.5.63 ATPL360_REG_RRC_NOTCH_THR_OFF (0x4035)
Deactivation threshold for narrow/broad-band noise detection, in dBµV with uQ14.2 format.
Access: Read-write.
Value Range: 2 bytes.
Default Value: 254 (63.5 dBµV; CENELEC-A), 265 (66.25 dBµV; CENELEC-B), 242 (60.5 dBµV; FCC) or 254 (63.5 dBµV; ARIB).