10.2.5.74 ATPL360_REG_SFO_ESTIMATION_LAST_RX (0x4040)
Estimation of the double-sided (between transmitter and receiver) clock frequency deviation for the last received PDU. The value is signed and the unit is 0.001 ppm. To convert to ppm, the read value has to be divided by 1000.
Access: Read-only.
Value Range: 4 bytes [-50000-50000].
Default value: 0.