10.2.5.52 ATPL360_REG_THRESHOLDS_TABLE_VLO (0x4029)
Table of thresholds to automatically update Tx Mode (see ATPL360_REG_CFG_IMPEDANCE (0x401F)) from VERY_LOW mode. These parameters are only used if ATMC is enabled (see ATPL360_REG_CFG_AUTODETECT_IMPEDANCE (0x401E)).
Corrected RMS_CALC (see ATPL360_REG_CORRECTED_RMS_CALC (0x4033)) is
compared with these thresholds after every transmission to select Tx Mode for next
transmission. The decision is taken following the steps shown below:
- If corrected RMS_CALC is below TH_VLO_VLO_x, Tx Mode will remain in VERY_LOW mode
- Else if corrected RMS_CALC is above TH_VLO_HI_x, Tx Mode will be updated to HIGH mode
- Else Tx Mode will be updated to LOW mode
where:
- TH_VLO_VLO_x: Threshold to remain Tx mode in VERY_LOW mode for Tx attenuation level x (3 dB steps)
- TH_VLO_HI_x: Threshold to change from VERY_LOW to HIGH mode for Tx attenuation level x (3 dB steps)
Access: Read-write.
Value Range: 64 bytes (see Table 10-9).
Default Value: See Table 10-10.
| Byte 0-3 | Byte 4-7 | Byte 8-11 | Byte 12-15 | Byte 16-19 | Byte 20-24 | Byte 25-27 | Byte 28-31 |
|---|---|---|---|---|---|---|---|
| TH_VLO_HI_0 | TH_VLO_HI_1 | TH_VLO_HI_2 | TH_VLO_HI_3 | TH_VLO_HI_4 | TH_VLO_HI_5 | TH_VLO_HI_6 | TH_VLO_HI_7 |
| Byte 32-35 | Byte 36-39 | Byte 40-43 | Byte 44-47 | Byte 48-51 | Byte 52-55 | Byte 56-59 | Byte 60-63 |
| TH_VLO_VLO_0 | TH_VLO_VLO_1 | TH_VLO_VLO_2 | TH_VLO_VLO_3 | TH_VLO_VLO_4 | TH_VLO_VLO_5 | TH_VLO_VLO_6 | TH_VLO_VLO_7 |
| G3 BAND | TH_VLO_HI_0 | TH_VLO_HI_1 | TH_VLO_HI_2 | TH_VLO_HI_3 | TH_VLO_HI_4 | TH_VLO_HI_5 | TH_VLO_HI_6 | TH_VLO_HI_7 |
|---|---|---|---|---|---|---|---|---|
| CEN-A | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| FCC | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| ARIB | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| CEN-B | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| G3 BAND | TH_VLO_VLO_0 | TH_VLO_VLO_1 | TH_VLO_VLO_2 | TH_VLO_VLO_3 | TH_VLO_VLO_4 | TH_VLO_VLO_5 | TH_VLO_VLO_6 | TH_VLO_VLO_7 |
| CEN-A | 8988 | 6370 | 4466 | 3119 | 2171 | 1512 | 1061 | 752 |
| FCC | 8153 | 5718 | 4007 | 2871 | 2080 | 1506 | 1083 | 778 |
| ARIB | 4914 | 3462 | 2458 | 1777 | 1288 | 931 | 669 | 465 |
| CEN-B | 3878 | 2749 | 1935 | 1362 | 965 | 686 | 493 | 353 |