10.2.5.20 ATPL360_REG_TX_BAD_BUSY_TX (0x4009)
Number of times when the PL360 device received new data to transmit (send_data) and there is already data in the TX chain.
Access: Read-write.
Value Range: 4 bytes.
Default Value: 0.
Number of times when the PL360 device received new data to transmit (send_data) and there is already data in the TX chain.
Access: Read-write.
Value Range: 4 bytes.
Default Value: 0.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.