10.2.5.83 ATPL360_REG_TX_HIGH_TEMP_120 (0x4049)
Number of unsuccessful transmissions because of high temperature
(>120ºC) error, i.e., with transmission result
TX_RESULT_HIGH_TEMP_120 (see PHY-DATA.confirm). This transmission
error is only available in PL460.
Access: Read-write.
Value Range: 4 bytes.
Default Value: 0.