10.2.5.62 ATPL360_REG_RRC_NOTCH_THR_ON (0x4034)
Activation threshold for narrow/broad-band noise detection, in dBµV with uQ14.2 format.
Access: Read-write.
Value Range: 2 bytes.
Default Value: 270 (67.5 dBµV; CENELEC-A), 281 (70.25 dBµV; CENELEC-B), 258 (64.5 dBµV; FCC) or 270 (67.5 dBµV; ARIB).