10.2.5.49 ATPL360_REG_MAX_RMS_TABLE_VLO (0x4026)
Target value of RMS_CALC in VERY_LOW Tx Mode (see ATPL360_REG_CFG_IMPEDANCE (0x401F)). RMS_CALC will tend to this value by automatically adjusting the gain after every transmission (see ATPL360_REG_CURRENT_GAIN (0x4036)). These parameters are only used if Tx AGC is enabled (see ATPL360_REG_CFG_AUTODETECT_IMPEDANCE (0x401E)).
Access: Read-write.
Value Range: 32 bytes (see Table 10-3).
Default Value: See Table 10-4.
| Byte 0-3 | Byte 4-7 | Byte 8-11 | Byte 12-15 | Byte 16-19 | Byte 20-24 | Byte 25-27 | Byte 28-31 |
|---|---|---|---|---|---|---|---|
| RMS_VLO_0 | RMS_VLO_1 | RMS_VLO_2 | RMS_VLO_3 | RMS_VLO_4 | RMS_VLO_5 | RMS_VLO_6 | RMS_VLO_7 |
where:
- RMS_HI_x: Target value of RMS_CALC in mode of transmission VERY_LOW for the attenuation level x (attenuation levels in 3dB steps)
| G3 BAND | RMS_VLO_0 | RMS_VLO_1 | RMS_VLO_2 | RMS_VLO_3 | RMS_VLO_4 | RMS_VLO_5 | RMS_VLO_6 | RMS_VLO_7 |
|---|---|---|---|---|---|---|---|---|
| CEN-A | 6356 | 4706 | 3317 | 2308 | 1602 | 1112 | 778 | 546 |
| FCC | 5656 | 4174 | 2877 | 1987 | 1413 | 1020 | 736 | 532 |
| ARIB | 3383 | 2463 | 1689 | 1168 | 832 | 603 | 438 | 316 |
| CEN-B | 2871 | 2120 | 1498 | 1054 | 740 | 519 | 366 | 259 |