10.2.5.72 ATPL360_REG_TONE_MAP_RSP_ENABLED_MODS (0x403E)
Bitmask to enable/disable the available modulations for the algorithm to select modulation and Tone Map (see ATPL360_REG_TONE_MAP_RSP_DATA (0x4005)). Each bit corresponds to a combination of modulation type and modulation scheme (see Table 10-15). The modulation is enabled if the corresponding bit is 1.
| Bit 7 (MSB) | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 (LSB) |
|---|---|---|---|---|---|---|---|
| 8PSK_D | 8PSK_C | QPSK_D | QPSK_C | BPSK_D | BPSK_C | ROBO_D | ROBO_C |
Access: Read-write.
Value Range: 1 byte (1-255).
Default value: CENELEC-A, CENELEC-B, FCC: 0xFF (All modulations enabled); ARIB: 0x2A (Coherent Modulation Scheme and 8PSK Modulation Type not supported).