10.2.5.14 ATPL360_REG_VERSION_NUM (0x4003)
Version number of PL360 PHY embedded firmware in hexadecimal format. The
format is 0xAABBCCDD, where:
- AA: Corresponds to device model (0x36)
- BB: Corresponds to G3 band [0x01: CENELEC-A, 0x02: FCC, 0x03: ARIB, 0x04: CENELEC-B]
- CC: Major version number
- DD: Minor version number
Access: Read-only.
Value Range: 4 bytes.
Latest versions (10/2021):
- CENELEC-A: 0x36010504
- FCC: 0x36020504
- ARIB: 0x36030504
- CENELEC-B: 0x36040504