10.2.5.84 ATPL360_REG_TX_CANCELLED (0x404A)
Number of canceled transmissions, i.e., with transmission result
TX_RESULT_CANCELLED (see PHY-DATA.confirm). Transmissions can
be canceled by:TX_MODE_CANCELbit inuc_tx_modeparameter (see PHY-DATA.request)- ATPL360_REG_TX_DISABLE (0x4048)
- Tx Enable pin, only available in PL460
Access: Read-write.
Value Range: 4 bytes.
Default Value: 0.