49.5 Active Current Consumption DC Electrical Specifications

Table 49-6. Active Current Consumption DC Electrical Specifications
DC Characteristics Standard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated)

Operating Temperature:

-40°C ≤ TA ≤ +85°C for Industrial Temperature

-40°C ≤ TA ≤ +125°C for Extended Temperature

Parameter NumberSymbolCharacteristicsClock/FrequencyTyp.Max.UnitsConditions
APWR_1IDD_ACTIVE(1, 2)MCU IDD in Run mode w/MLDO mode selectedPLL 128 MHz185.7 —µA/MHzVDD = AVDD = 3.3V
APWR_3183.3—µA/MHzVDD = AVDD = 1.9V
APWR_9FRC 8 MHz3.9—mAVDD = AVDD = 3.3V
APWR_113.85—mAVDD = AVDD = 1.9V
APWR_13MCU IDD in Run mode w/BUCK mode selectedPLL 128 MHz99.9— µA/MHzVDD = AVDD = 3.3V
APWR_15124.1—µA/MHzVDD = AVDD = 2.4V
APWR_21FRC 8 MHz2.85 —mAVDD = AVDD = 3.3V
APWR_233.02—mAVDD = AVDD = 2.4V
Note:
  1. Conditions:

    • No peripheral modules are operating (in other words, all peripherals are inactive).
    • Disable the JTAG port.
    • RF System OFF.
    • CMCC is disabled.
    • MCU is running on Flash with Automatic Wait state.
    • PreFetch Cache is enabled.
    • All GPIOs are set as input and pulled up.
    • PB1, PB2, PB4 and PB5 clocks divided by 2, PB3 clock is divided by 20.
    • PMU 1 MHz Clock from FRC divided by 8.
    • LPRC set as LPCLK.
    • SOSC is disabled.
    • WDT and RTCC are disabled.
    • WCM memories configured in Retention + NAP mode.
    • DSU is disconnected.
  2. MCU running while (1) loop with 50 NOP instructions.
Figure 49-1. Run Mode Current Consumption in MLDO Mode at PLL 128 MHz
Figure 49-2. Run Mode Current Consumption in MLDO Mode at FRC 8 MHz
Figure 49-3. Run Mode Current Consumption in Buck Mode at PLL 128 MHz
Figure 49-4. Run Mode Current Consumption in Buck Mode at FRC 8 MHz