49.25 CANx Module AC Electrical Specifications

Table 49-34.  CANx Module AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Parameter NumberSymbolCharacteristics(1)Min.Typ.Max.UnitsConditions
CAN_1CANRATECAN data rate——10MbpsVDDIOx = 3.3V, CLOAD = 30 pF(3)(MAXIMUM)
——10VDDIOx = 1.9V, CLOAD = 30 pF(3)(MAX)
CAN_3CANFALLPort output Fall Time——DI_27 (1)nsSee DI27 parameter in the I/O Pin AC/DC Electrical Specifications table in the I/O Pin AC/DC Electrical Specifications from Related Links
CAN_4CANRISEPort output Rise Time——DI_25 (1)nsSee DI25 parameter in the I/O Pin AC/DC Electrical Specifications table in the I/O Pin AC/DC Electrical Specifications from Related Links
CAN_7fCAN_GCLKCANx Input clk freq, GCLK_CAN——FCLK_25MHz —
Note:
  1. Assumes VDDIOx(minimum) and 30 pF external load on all CAN pins unless otherwise noted.
  2. These parameters are characterized, but not tested in manufacturing.
  3. The Max data rate is achieved using EPLL2 maximum frequency.
Figure 49-26. CANx Module AC Timing Diagram