49.28 USB AC Electrical Specifications

Table 49-37. USB AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Parameter NumberSymbolCharacteristics(2)Min.Typ.Max.UnitsConditions
USB_1VDDUSBUSB Transceiver Voltage3—3.6VVoltage on VDDIOx must be in this range for proper USB operation
VBUS Supply
USB_7VILUSBInput Low Voltage for USB Buffer——DI_1V—
USB_9VIHUSBInput High Voltage for USB BufferDI_3——V—
USB_11VDIFSDifferential Input Sensitivity0.2——VThe difference between D+ and D- must exceed this value while VCM is met
USB_13VCMDifferential Common Mode Range0.8—2.5VVUSB = 3.0–3.6V
USB_15ZOUTDriver Output Impedance28—44W—
USB_17VOLUSBVoltage Output Low——DI_5V1.425 kW load connected to VUSB = 3.6V
USB_19VOHUSBVoltage Output HighDI_9——V14.25 kW load connected to ground w/VUSB = 3.0V
USB_21VBUSUSB VBUS Input range —5.5V—
USB_23USBCLKS(1)USB Clock Source (1)GCLK_USB of 48 MHz—48—MHzfUPLL = 96 MHz(1)
Note:
  1. External Crystal oscillator (POSC) as input clock source to UPLL for fUPLL of 96 MHz which is divided by 2 to get USBCLKS = 48 MHz. Required clock accuracy: Full Speed = ±0.25% (2500 ppm), Low Speed = ±1.5% (15000 ppm).
  2. These parameters are characterized, but not tested in manufacturing.