49.33 SWD Two-Wire AC Electrical Specifications

Table 49-42. SWD Two-Wire AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Parameter NumberSymbolCharacteristicsMin.TypMax.UnitsConditions
SWD_1fSWDCLKSWDCLK Clock Frequency——25MHzVDDIO(minimum) - VDDIO(maximum)
SWD_3tSWDCLKHIGHSWDCLK Clock High Time —1/(2 × fSWDCLK)—ns
SWD_5tSWDCLKLOWSWDCLK Clock Low Time —1/(2 × fSWDCLK)—ns
SWD_7tSWDIOSKEWSWDIO Output Skew-5—5ns
SWD_9tSWDIOSETUPSWDIO Setup Time (Target Output)4——ns
SWD_11tSWDIOHOLDSWDIO Hold Time (Target Output)1——ns
Figure 49-34. SWD Two-Wire Read/Write AC Timing Diagram