49.17 RFPLL (RF/System Phase Locked Loop) AC Electrical Specifications

Table 49-18. RFPLL (RF/System Phase Locked Loop) AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Parameter NumberSymbolCharacteristicsMin.Typ.Max.UnitsConditions
RFPLL_1RFPLL_FIN(1)RFPLL Input Frequency Range—16—MHz —
RFPLL_3RFPLL_FOUT(1)RFPLL Output Clock Frequency —128 —MHz —
RFPLL_5RFPLL_JitterRFPLL Period Jitter Pk-to-Pk——500ps —
RFPLL_7RFPLL_RFRTRFPLL Start-Up/Lock Time—3275µs —
Note:
  1. Input clock source for RFPLL, UPLL (USB) and EPLL (Ethernet) is XOSC (POSC).
Table 49-19. EPLL (Ethernet Phase Locked Loop) AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Parameter NumberSymbolCharacteristicsMin.Typ.Max.UnitsConditions
EPLL_1PLL_FIN(1)PLL Input Frequency Range—16—MHz —
EPLL_3PLL_FOUTPLL Output Clock Frequency (EPLL1)— 80 —MHz —
PLL Output Clock Frequency (EPLL2) —50 —MHz —
EPLL_5PLL_VCOPLL VCO Frequency Range800—1600MHz —
EPLL_11PLL_RFRTPLL Start-Up/Lock Time—1750µs —
Note:
  1. Input clock source for RFPLL, UPLL (USB) and EPLL (Ethernet) is XOSC (POSC).
Table 49-20. UPLL (USB Phase Locked Loop) AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Parameter NumberSymbolCharacteristicsMin.Typ.Max.UnitsConditions
UPLL_1PLL_FIN(1)PLL Input Frequency Range—16—MHz —
UPLL_3PLL_FOUTPLL Output Clock Frequency —96 —MHz —
UPLL_5PLL_VCOPLL VCO Frequency Range1152—1536MHz —
UPLL_11PLL_RFRTPLL Start-Up/Lock Time—1050µs —
Note:
  1. Input clock source for RFPLL, UPLL (USB) and EPLL (Ethernet) is XOSC (POSC).