49.31 Frequency Meter AC Electrical Specifications

Table 49-40. Frequency Meter AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Parameter NumberSymbolCharacteristics(1)Min.TypicalMax.UnitsConditions
FM_1FMLOWREFI Input Low Time5——nsVDDIOx(minimum) and meet FM_5 spec
FM_3FMHIGHREFI Input High Time5——ns
FM_5FMPERIODREFI Input Period1/64 MHz——nsVDDIOx(minimum)
FM_7fGCLK_FREQM_REFFREQM Reference——FCLK_17MHz
FM_9fGCLK_FREQM_MSRFREQM Measure——FCLK_15MHz
Note:
  1. These parameters are characterized, but not tested in manufacturing.