49.19 ADC Electrical Specifications

Table 49-22. ADC AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Parameter NumberSymbolCharacteristicsMin.TypMax.UnitsConditions
Device Supply
ADC_1AVDDADC Core SupplyAVDD(minimum)—AVDD(maximum)V —
Reference Inputs
ADC_3VREFADC Reference Voltage ——AVDDVInternal Reference
Analog Input Range
ADC_7AFSFull-Scale Analog Input Signal RangeAVSS—VREFVSingle-Ended Mode
Table 49-23. Single-Ended Mode ADC AC Electrical Specifications (Dedicated Core - ADC0)
AC CharacteristicsStandard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Parameter NumberSymbolCharacteristicsMin.TypMax.UnitsConditions
Single-Ended Mode ADC Accuracy
SADC_11ResResolution6—12bitsSelectable 6, 8, 10, 12-bit Resolution Ranges
SADC_13ENOB(1, 2)Effective Number of bits1010.4 10.8bits1 MSPS, 12-bit Resolution mode VREF = AVDD = VDDIO = 3.3V
SADC_19INLIntegral Nonlinearity—-1.6/+1.3—LSB1 MSPS, VREF = AVDD = VDDIO = 3.3V
SADC_25DNLDifferential Nonlinearity—-1.0/+1.9—LSB1 MSPS, VREF = AVDD = VDDIO = 3.3V
SADC_31GERRGain Error—-0.8 —LSB1 MSPS, VREF = AVDD = VDDIO = 3.3V
SADC_37EOFFOffset Error—0.1 —LSB1 MSPS, VREF = AVDD = VDDIO = 3.3V
Single-Ended Mode ADC Dynamic Performance
SADC_49SINADSignal to Noise and Distortion6264—dBVREF = AVDD = VDDIO = 3.3V at 12-bit maximum sampling rate
SADC_51SNRSignal to Noise ratio62——
SADC_53SFDRSpurious Free Dynamic Range6568—
SADC_55THD(3)Total Harmonic Distortion —-83-78
Note:
  1. Characterized with an Analog Input Sine Wave = FTP(max⁡imum)100. For example, FTP(max⁡imum)=1⁢ MSPS100=10⁢ kHz⁢  ⁢sin⁡e⁢ wave.
  2. Sine wave peak amplitude = 96% ADC_ Full Scale amplitude input with 12-bit resolution.
  3. Values taken over 7 harmonics.
  4. ADC is configured in 12 bits mode, All registers are at the reset default value unless otherwise stated.
Table 49-24. Single-Ended Mode ADC AC Electrical Specifications (Shared Core - ADC-SHR)
AC CharacteristicsStandard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Parameter NumberSymbolCharacteristicsMin.TypMax.UnitsConditions
Single-Ended Mode ADC Accuracy
SADC_11ResResolution6—12bitsSelectable 6, 8, 10 and 12-bit Resolution Ranges
SADC_13ENOB(1, 2)Effective Number of bits10.911.1 —bits1 MSPS, 12-bit Resolution mode VREF = AVDD = VDDIO = 3.3V
SADC_19INLIntegral Nonlinearity —-1.2/+0.9 —LSB1 MSPS, VREF = AVDD = VDDIO = 3.3V
SADC_25DNLDifferential Nonlinearity —-1.0/+1.2 —LSB1 MSPS, VREF = AVDD = VDDIO = 3.3V
SADC_31GERRGain Error — -1.2 —LSB1 MSPS, VREF = AVDD = VDDIO = 3.3V
SADC_37EOFFOffset Error —2.6 —LSB1 MSPS, VREF = AVDD = VDDIO = 3.3V
Single-Ended Mode ADC Dynamic Performance
SADC_49SINADSignal to Noise and Distortion6769—dBVREF = AVDD = VDDIO = 3.3V at 12-bit maximum sampling rate
SADC_51SNRSignal to Noise ratio67——
SADC_53SFDRSpurious Free Dynamic Range 7882—
SADC_55THD(3)Total Harmonic Distortion —-85-78
Note:
  1. Characterized with an Analog Input Sine Wave = FTP(max⁡imum)100. For example, FTP(max⁡imum)=1⁢ MSPS100=10⁢ kHz⁢  ⁢sin⁡e⁢ wave.
  2. Sine wave peak amplitude = 96% ADC_ Full Scale amplitude input with 12-bit resolution.
  3. Values taken over 7 harmonics.
  4. ADC is configured in 12 bits mode, All registers are at the reset default value unless otherwise stated.
Table 49-25. ADC Conversion and Sample AC Electrical Requirements
AC CharacteristicsStandard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Parameter NumberSymbolCharacteristicsMin.TypMax.UnitsConditions
ADC Clock Requirements
ADC_57TQADC Controller Clock Period1/fADC_TQ— —ns —
ADC_57aTADADC Core Clock Period1/fADC_TAD—1/fADC_TADns —
ADC_58fADC_TQADC Controller Clock freq ——FCLK_51MHz —
ADC_58afADC_TADADC Core Clock Frequency0.14—32MHz —
ADC Single-Ended Throughput Rates
ADC_59FTP (1) (Single-Ended Mode)ADC0-Throughput Rate (Sampling rate) (Single-Ended) — —1MSPS12-bit resolution, Rsource Impedance ≤ 50Ω, SAMC = 1
ADC-SHR -Throughput Rate (Sampling rate) (Single-Ended) ——112-bit resolution, Rsource Impedance ≤ 50Ω, SAMC = 1
ADC Conversion and Sample time
ADC_63TSAMPADC Sample Time (ADC0)3.5——TAD12-bit TAD(minimum), External Analog Input Rsource ≤ 200 Ω, Max ADC Clock, SAMC = 1
ADC Sample Time (ADC-SHR)3.5——12-bit TAD(min), External Analog Input Rsource ≤ 200 Ω, Max ADC Clock
ADC Sample Time (ADC-SHR with ADCCON1.CVDEN bit = 1)10.5——12-bit TAD(minimum), Ext Analog Input Rsource ≤ 200 Ω, ADCCON2.CVDCPL[2:0] = 111
ADC_65TCNVConversion Time (Single-Ended Mode)12.5TAD12-bit resolution
10.510-bit resolution
8.58-bit resolution
6.56-bit resolution
Note:
  1. ADC Throughput Rate FTP = ((1/((TSAMP + TCNV) × TAD))/(# of user active analog inputs in use on specific target ADC core)). Specification values assume only one AINx channel in use.