49.21 SPI Module Electrical Specifications

Table 49-27. SPI Module Host Mode Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Parameter NumberSymbolCharacteristicsMin.Typ.Max.UnitsConditions
MSP_1FSCKSCK Frequency——16MHzVDDIO = 3.3V, CLOAD = 30 pF(MAXIMUM) DIRECT pins
——10.67VDDIO = 3.3V, CLOAD = 30 pF(MAXIMUM) Remappable pins
——16VDDIO = 1.9V, CLOAD = 30 pF(MAXIMUM) DIRECT pins
——10.67VDDIO = 1.9V, CLOAD = 30 pF(MAXIMUM) Remappable pins
MSP_3TSCLSCK Output Low Time —1/(2×FSCK)—ns—
MSP_5TSCHSCK Output High Time —1/(2×FSCK)—ns—
MSP_7TSCFSCK and MOSI Output Fall Time——DI27nsSee DI27 parameter in the I/O Pin AC/DC Electrical Specifications table in the I/O Pin AC/DC Electrical Specifications from Related Links
MSP_9TSCRSCK and MOSI Output Rise Time——DI25nsSee DI25 parameter in the I/O Pin AC/DC Electrical Specifications table in the I/O Pin AC/DC Electrical Specifications from Related Links
MSP_11TMOVMOSI Data Output Valid after SCK——7nsDIRECT pins
——13nsRemappable/PPS pins
MSP_13TMOHMOSI hold after SCK5——ns—
MSP_15TMISMISO Setup Time of Data Input to SCK27——nsDIRECT pins
35——nsRemappable/PPS pins
MSP_17TMIHMISO Hold Time of Data Input to SCK0——ns —
MSP_19SPI_GCLKSERCOM SPI input clk freq, GCLK_SPI——FCLK_67MHz —
Note:
  1. Assumes VDDIOx(minimum) and 30 pF external load on all SPIx pins unless otherwise noted.
  2. These parameters are characterized, but not tested in manufacturing
Figure 49-18. SPI Host Module CPHA = 0 Timing Diagrams
Figure 49-19. SPI Host Module CPHA = 1 Timing Diagrams
Table 49-28. SPI Module Client Mode Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Parameter NumberSymbolCharacteristics(1, 2)Min.TypicalMax.UnitsConditions
SSP_1FSCKSCK Frequency——16MHzVDDIO = 3.3V, CLOAD = 30 pF(MAXIMUM) DIRECT pins
——10.67VDDIO = 3.3V, CLOAD = 30 pF(MAXIMUM) Remappable pins
——16VDDIO = 1.9V, CLOAD = 30 pF(MAXIMUM) DIRECT pins
——10.67VDDIO = 1.9V, CLOAD = 30 pF(MAXIMUM) Remappable pins
SSP_3TSCLSCK Output Low Time—1/(2×FSCK)—ns—
SSP_5TSCHSCK Output High Time—1/(2×FSCK)—ns—
SSP_7TSCFMISO Output Fall Time——DI27nsSee DI27 parameter in the I/O Pin AC/DC Electrical Specifications table in the I/O Pin AC/DC Electrical Specifications from Related Links
SSP_9TSCRMISO Output Rise Time——DI25nsSee DI25 parameter in the I/O Pin AC/DC Electrical Specifications table in the I/O Pin AC/DC Electrical Specifications from Related Links
SSP_11TSOVMISO Data Output Valid after SCK——24nsDIRECT pins
——34nsRemappable/PPS pins
SSP_13TSOHMISO hold after SCK0——ns —
SSP_15TSISMOSI Setup Time of Data Input to SCK6——nsDIRECT pins
7——nsRemappable/PPS pins
SSP_17TSIHMOSI Hold Time of Data Input to SCK1——nsDIRECT pins
2——nsRemappable/PPS pins
SSP_19TSSSSS setup to SCK (PRELOADEN = 1)TSCK+13——ns—
SS setup to SCK (PRELOADEN = 0)TSCK——ns—
SSP_21TSSHSS hold after SCK ClientTSIH-1——ns —
SSP_23SPI_GCLKSERCOM SPI input clk freq, GCLK_SPI——FCLK_67MHz —
Note:
  1. Assumes VDDIOx(minimum) and 30 pF external load on all SPIx pins unless otherwise noted.
  2. These parameters are characterized, but not tested in manufacturing.
Figure 49-20. SPI Client Module CPHA = 0 Timing Diagrams
Figure 49-21. SPI Client Module CPHA = 1 Timing Diagrams