49.20 Analog Comparator AC Electrical Specifications

Table 49-26. Analog Comparator AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Parameter NumberSymbolCharacteristicsMin.Typ.Max.UnitsConditions
CMP_1VIOFF_00Input Offset Voltage-16—16mVComparator reference voltage = AVDD/2
CMP_4VINInput Voltage RangeAVSS—AVDDmVWith respect to GND and AVDD
CMP_5VHYST_00Input Hysteresis Voltage —15—mVComparator reference voltage = AVDD/2
CMP_15TRESPSS(2)Small Signal Response Time—140160nsComparator reference voltage = AVDD/2, input step of 50 mV with Input overdrive = ± 15 mV
CMP_19COUTVALComparator Enabled to Output Valid——10msComparator module is configured before enabling it
CMP_21ACIREFComparator Internal Band Gap Voltage Reference —1.2 —VAVDD = 3.3V, T = 25°C
CMP_23CVREFRNGComparator Voltage Reference Input Range(1)—(1)V —
CMP_25FGCLK_ACAnalog comparator peripheral module clock freq——FCLK_49MHz —
Note:
  1. Comparator reference voltage cannot exceed:
    (VIN(max⁡imum)−VIOFF(max⁡imum)−CMP_5(max⁡imum)−50⁢ mv⁢) ≥ CMP_23⁢≥( VIN(min⁡imum)+ abs⁢(VIOFF(min⁡imum))+ CMP_5(max⁡imum)+50⁢mv).⁢
  2. TRESP is measured from VIN transition to ACOUT toggle (AC direct output accessible by setting COMPCTRLn.OUT[1:0]). It takes into account only analog propagation delay.