49.7 Standby/Sleep Current Consumption DC Electrical Specifications

Table 49-8. Standby/Sleep Current Consumption DC Electrical Specifications
DC CharacteristicsStandard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated)

Operating Temperature:

-40°C ≤ TA ≤ +85°C for Industrial Temperature

-40°C ≤ TA ≤ +125°C for Extended Temperature

Parameter NumberSymbolCharacteristicsVDD/VDDIOTyp.Max.UnitsConditions
SPWR_1IDD_STANDBY(1)MCU IDD in STANDBY/SLEEP mode w/MLDO mode selected3.3V1.23 —mA
  • 16 MHz XTAL = OFF
  • SOSC = OFF
  • LP_CLK = LPRC
  • RTC running on LPRC
  • Full system RAM retained (Retention + NAP mode)
SPWR_31.9V1.22—mA
SPWR_173.3V1.67 —mA
  • 16 MHz XTAL = ON
  • SOSC = OFF
  • LP_CLK = LPRC
  • RTC running on LPRC
  • Full system RAM retained (Retention + NAP mode)
SPWR_191.9V1.66—mA
SPWR_29MCU IDD in STANDBY/SLEEP mode w/BUCK mode (SLEEP mode = PSM) selected3.3V0.82 —mA
  • 16 MHz XTAL = OFF
  • SOSC = OFF
  • LP_CLK = LPRC
  • RTC running on LPRC
  • Full system RAM retained (Retention + NAP mode)
SPWR_312.4V0.95—mA
SPWR_453.3V1.01 —mA
  • 16 MHz XTAL = ON
  • SOSC = OFF
  • LP_CLK = POSC
  • RTC running on LPRC
  • Full system RAM retained (Retention + NAP mode)
SPWR_472.4V1.18—mA
Note:
  1. Conditions:

    • All peripherals are disabled using PMD bits.
    • Disable the JTAG port.
    • RF system is turned OFF.
    • Disable CMCC.
    • Enable PreFetch cache.
    • All GPIOs are set as inputs and pulled up.
    • PB1, PB2, PB4 and PB5 clocks are divided by 2, while PB3 clock is divided by 20.
    • WCM memories are configured in Retention + NAP mode.
    • DSU is disconnected.
    • The RF system is in power-down configuration.
  2. Entry to Sleep mode enabled and WFI instruction executed.
    • On exit by Wake-up source (RTCC), verify the RCON status to ensure the system is in Sleep mode.
    • In XTAL ON mode: PMU buck clock is derived from POSC 16 MHz and scaled to 1 MHz. FRC is OFF.
    • In XTAL OFF Mode: PMU is clocked from FRC and divided by 8 and POSC 16 MHz clock is disabled.
Figure 49-9. Sleep Current with MLDO_XTAL_OFF
Figure 49-10. Sleep Current with MLDO_XTAL_ON
Figure 49-11. Sleep Current with BUCK_XTAL_OFF
Figure 49-12. Sleep Current with BUCK_XTAL_ON