49.13 External XTAL and Clock (POSC) AC Electrical Specifications

Table 49-14. External XTAL and Clock (POSC) AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated)

Operating Temperature:

-40°C ≤ TA ≤ +85°C for Industrial Temperature

-40°C ≤ TA ≤ +125°C for Extended Temperature

Parameter NumberSymbolCharacteristicsMin.Typ.(1)Max.UnitsConditions
XOSC_1FOSC_XOSCXOSC Crystal Frequency—16—MHzXIN, XOUT Primary Oscillator ± 40 ppm
XOSC_1ATOSCTOSC = 1/FOSC_XOSC—62.5—nsSee parameter XOSC1 for FOSC_XOSC value
XOSC_2XOSC_ST (2)XOSC Crystal Start-up Time —1.252.5msCrystal stabilization time+Oscillator Ready
XOSC_3CXINXOSC XIN parasitic pin capacitance—0.35—pF—
XOSC_5CXOUTXOSC XOUT parasitic pin capacitance—0.35—pF—
XOSC_11CLOAD(3) Crystal load capacitance FOSC = 16 MHz—8 pF—
XOSC_21ESR Crystal Frequency FOSC = 16 MHz——100Ω
XOSC_31IDDXOSCOscillator Current (XOSC)—264750µAXTAL_OSC power consumption at its resonance frequency
XOSC_33DLEVELMCU Crystal Osc Power Drive Level—100 µW—
XOSC_34Gm(4)XOSC Transconductance14——mA/V—
Note:
  1. Typical value tested but not characterized.
  2. This is for guidance only. A major component of crystal start-up time is based on the second party crystal MFG parasitics that are outside the scope of this specification. If this is a major concern, the customer must characterize this based on their design choices.
  3. The test conditions for the crystal load capacitor calculation are as follows:
    • Standard PCB trace capacitance = 1.5 pF per 12.5 mm (0.5 inches) (in other words, PCB STD TRACE W = 0.175 mm, H = 36 μm, T = 113 μm).
    • Xtal PCB capacitance typical; therefore, ~= 2.5 pF for a tight PCB xtal layout
    • For CXIN and CXOUT within 4 pF of each other, assume CXTAL_EFF = ((CXIN+CXOUT)/2).
      Note: Averaging CXIN and CXOUT will affect the final calculated CLOAD value by less than 0.25 pF.
    Equation 49-1. Equation 1:
    MFG   CLOAD⁢  Spec = {([CXIN⁢ +  C1]  ×  [CXOUT⁢   +  C2])/[CXIN⁢ +  C1⁢ +C2⁢ +CXOUT]}  + estimated⁢ oscillator⁢ PCB⁢ stray⁢ capaci⁢tance⁢

    Assuming C1 = C2 and CXin ~= CXout, the formula can be further simplified and restated to solve for C1 and C2 by:

    Equation 49-2. Equation 2 (In other words: Simplified Equation 1)
    C1⁢  =   C2⁢  =  ((2⁢ ×  MFG   CLOAD⁢  Spec)  −CXTAL_EFF⁢ −  (2⁢ ×  ⁢ PCB⁢   ⁢ capaci⁢tance))⁢

    Example:

    • XTAL Mfg CLOAD Data Sheet Specification = 12 pF
    • PCB XTAL trace Capacitance = 2.5 pF
    • CXIN pin = 6.5 pF, CXOUT pin = 4.5 pF; therefore, CXTAL_EFF = ((CXIN+CXOUT)/2)

    CXTAL_EFF = ((6.5 + 4.5)/2) = 5.5 pF

    C1 = C2 = ((2 × MFG Cload spec) – CXTAL_EFF – (2 × PCB capacitance))

    C1 = C2 = (24 - 5.5 – (2 × 2.5))

    C1 = C2 = 13.5 pF (Always rounded down)

    C1 = C2 = 13 pF (in other words, for hypothetical example crystal external load capacitors)

    User C1 = C2 = 13 pF CLOAD (maximum) specification

  4. For guaranteed crystal start-up, XOSC Auto Gain disabled:

    MCU Gm (spec) / Gm_crit >= 5; MCU Gm at specified XOSC Gain level

    Gm_crit = 4×ESR(max)×(2π×F)2×(C0+CL)2; Calculated Crystal Gm

    F = Crystal Freq, C0 = Crystal Shunt Capacitance , CL = C1 = C2 = Calculated CLOAD of circuit

Figure 49-16. External XTAL and Clock Diagram