49.22 UART AC Electrical Specifications

Table 49-29. UART AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Parameter NumberSymbolCharacteristicsMin.TypicalMax.UnitsConditions
UT_1FBRATEBaud RateAsynchronous SAMPR = 16x mode (Internal)——FCLK_71/16MbpsMaximum Baud Rate is limited to 10.67 Mbps
Asynchronous SAMPR = 16x mode (External)——FCLK_73/16Mbps
UT_3Asynchronous SAMPR = 8x mode (Internal)——FCLK_71/8Mbps
Asynchronous SAMPR = 8x mode (External)——FCLK_73/8Mbps
UT_5Asynchronous SAMPR = 3x mode (Internal)——FCLK_71/3Mbps
Asynchronous SAMPR = 3x mode (External)——FCLK_73/3Mbps
UT_19Synchronous Host Mode (Internal clock)——16MbpsDIRECT Pins
——10.67MbpsRemappable (PPS) Pins
UT_21Synchronous Client Mode (External clock)——16MbpsDIRECT Pins
——10.67MbpsRemappable (PPS) Pins
UT_23FUSARTUSART maximum GCLK_SERCOM——FCLK_71MHz —
UT_25FXCKUSART External Clock Input——FCLK_73MHz —
Note: These parameters are characterized but not tested in manufacturing.