49.18 DAC Module Electrical Specifications

Table 49-21. DACx Module AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Parameter NumberSymbolCharacteristicsMin.Typ.Max.UnitsConditions
DAC_1DRESDAC Resolution——7Bits—
DAC_3DCLKInternal DAC Clock Frequency——FCLK_53MHzAVDD(minimum)
DAC_5DSAMPDAC Sampling Rate——0.1MSPS—
DAC_7VOUTOutput Voltage Linear RangeAVSS+0.05—AVDD-0.05VVREF = AVDD
DAC_9VREFDAC Reference Input Option ——AVDDV—
DAC_11CLOADDAC Out max load to meet VOUT and TSET ——40pf—
DAC_13RLOADDAC Out max load to meet VOUT and TSET 33——KΩ—
DAC_15TsetDAC Settling Time (10 LSB step)—1 4µs±2 LSB of final value for step size ≤ 10 Lsb at CLOAD and RLOAD w/ AVDD = 3.3V
DAC_17Tset_FSDAC Full Scale Settling Time—1 4µs±2 LSB of final value for step size from 10% to 90% at CLOAD and RLOAD w/ AVDD = 3.3V
Single Ended Mode
SDAC_19INLIntegral Non Linearity—-0.24/+0.19—LSBVREF = AVDD w/ CLOAD and RLOAD
SDAC_21DNLDifferential Non Linearity—-0.16/+0.12—LSB
SDAC_23GERRGain Error—-0.29—LSB
SDAC_25EOFFOffset Error—-0.08—LSB