49.16 FRC AC Electrical Specifications

Table 49-17.  FRC AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Parameter NumberSymbolCharacteristicsMin.Typ.Max.UnitsConditions
FRC1FINTFREQInternal FRC Frequency—8—MHz—
FRC3TSUFRCStart-up time of internal FRC —12 15µs —
FRC5FACCUFRC Accuracy— ±0.9—% —
FRC7DUTY_CYCLEFRC Duty Cycle—50—% —
FRC9C_USEFRC User Tune-1.5—1.453%Maximum Frequency drift possible by using the Frequency trim bits (OSCTRIM register)
FRC11C_USER_STEP_SIZEFRC User Tune Step size—0.047—%Change in frequency with incremental trim bit (OSCTRIM register)