49.4 Power Supply DC Module Electrical Specifications

Table 49-5. Power Supply DC Module Electrical Specifications
DC CharacteristicsStandard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated)

Operating Temperature:

-40°C ≤ TA ≤ +85°C for Industrial Temperature

-40°C ≤ TA ≤ +125°C for Extended Temperature

Parameter NumberSymbolCharacteristicsMin.TypMax.UnitsConditions
REG_37VDD33/VDDIO(1)VDD/VDDIO Input Voltage Range1.93.33.6V—
REG_39AVDD(1)AVDD Input Voltage Range>= 1.9 VDD33-0.3—VDD33+0.3 <= 3.6V—
REG_41VUSB3V3VUSB3V3 Input Voltage Range3—3.6V—
PMU Specification (MLDO Mode)
REG_43MLDO_VOUT(2)Output Voltage Range—1.35—V—
REG_45MLDO_VIN(2)Input Voltage Range (Same as VDD/VDDIO)1.93.33.6V—
PMU Specification (Buck Mode)
REG_67BUCK_VOUT(2)Output Voltage Range—1.35—V—
REG_69BUCK_VIN(2)Input Voltage Range (Same as VDD/VDDIO)2.43.33.6V—
CLDO Specification
REG_93CLDO_VINInput Voltage Range (Output from PMU)1.31.351.4V—
REG_94CLDO_VOUTOutput Voltage Range—1.2—V—
POR, BOR, RESET Specification
REG_105SVDD_RVDD Rise Ramp Rate to Ensure Internal Power-on Reset Signal—0.00550.011V/µs600 µs (typical) – 30 µs (minimum) at 3.3V
REG_107SVDD_FVDD Falling Ramp Rate to Ensure Internal Power-on Reset Signal—0.00550.011V/µs600 µs (typical) – 30 µs (minimum) at 3.3V
REG_109VPOR+Power-on Reset (voltage threshold level on VDD rising)1.531.551.61VVDD33/VDDIO voltage must remain at VSS for a minimum of 200 µs to ensure POR. VDDIO Power-up/Power-down (see parameter REG_105, VDDIO Ramp Rate)
REG_111VPOR-Power-on Reset (voltage threshold level on VDD falling)1.521.551.59VVDD33/VDDIO voltage must remain at VSS for a minimum of 200 µs to ensure POR. VDDIO Power-up/Power-down (see parameter REG_107, VDDIO Ramp Rate)
REG_113VBOR33 BOR33 Voltage on VDD transition high to low—1.802—V—
REG_115VBOR33LH BOR33 Voltage on VDD transition low to high—1.834—V—
REG_119VBOR33HYSBrown-out Hysteresis253246mV—
REG_121VBOR12 BOR12 (1.2V) Voltage transition high to low—1.1—V—
REG_123VBOR12LH BOR12 Voltage transition low to high—1.1—V—
REG_125VBOR12HYSBrown-out Hysteresis2410mV—
REG_127VZPBOR33Zero Power BOR (high to low)—1.787—V—
REG_128VZPBOR33LHZero Power BOR (low to high)—1.85—V—
REG_129TPUPower-up Period (internal regulator enabled)—0.6501.2msTime till PMU, CLDO output are available
REG_135TSYSDLYSystem Delay Period (without security)—4—msBefore CPU start executing instruction from Flash. Includes Reload Device Configuration Fuses, Boot ROM execution time with authentication disable
REG_139TRSTExternal RESET valid active pulse width (low)3——µsMinimum reset active time to guarantee MCU reset for the SoC on MCLR pin. No filter circuit
13——µsMinimum reset active time to guarantee MCU reset for the PIC32WM-BZ6 module on MCLR pin. Reset filter circuit inside the module
Note:
  1. VDD33/VDDIO and AVDD must be at the same voltage level.
  2. User must select either MLDO or BUCK Mode. The modes are exclusive of each other.