49.9 XDS (Extreme Deep Sleep) Current Consumption DC Electrical Specifications

Table 49-10. XDS (Extreme Deep Sleep) Current Consumption DC Electrical Specifications
DC CharacteristicsStandard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated)

Operating Temperature:

-40°C ≤ TA ≤ +85°C for Industrial Temperature

-40°C ≤ TA ≤ +125°C for Extended Temperature

Parameter NumberSymbolCharacteristicsVDD/VDDIOTyp.Max.UnitsConditions
OPWR_1IDD_XDS(1, 2)Extreme Deep Sleep Mode Current3.3V180—nAIn Off mode, the device is entirely powered-off once XDS mode is configured and the WFI instruction is executed.
Note: This mode is left by pulling the RESET pin low or INT0 pin, or when a power Reset is done.
OPWR_31.9V87—nA
Note:
  1. Conditions:
    • All GPIO are input and pulled up except PB9 for INT0 wakeup source.
    • All peripherals disabled with PMD bits.
    • DSU is disconnected.
    • RF System in power down configuration.
    • DSWDT disabled.
    • RTCC, POSC and SOSC disabled.
    • FlexRAM is completely powered OFF (WCMSIZ.SRAM1_SIZ[1:0] = 0x0).
  2. Extreme Deep Sleep entry configured and WFI instruction executed.
Figure 49-15. Extreme Deep Sleep Current