49.15 Low Power Internal 32 kHz RC Oscillator AC Electrical Specifications

Table 49-16. Low Power Internal 32 kHz RC Oscillator AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Parameter NumberSymbolCharacteristicsMin.Typ.Max.UnitsConditions
LP32K_1FOSC_LPRC32KOutput Frequency—32.768—kHz-40°C ≤ TA ≤ +85°C (in other words, Factory Default Calibration)
LP32K_9RC32K_DutyLPRC32K OSC Duty Cycle —50 —% —