49.8 Deep Sleep Current Consumption DC Electrical Specifications

Table 49-9. Deep Sleep Current Consumption DC Electrical Specifications
DC CharacteristicsStandard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated)

Operating Temperature:

-40°C ≤ TA ≤ +85°C for Industrial Temperature

-40°C ≤ TA ≤ +125°C for Extended Temperature

Parameter NumberSymbolCharacteristicsVDD/VDDIOTyp.Max.UnitsConditions
BPWR_1IDD_DS (1, 2)MCU IDD in Deep Sleep mode powered from VDD3.3V1.44 —µA
  • 16 MHz XTAL = OFF
  • SOSC = OFF
  • RTC = ON
  • LP_CLK = LPRC
  • DSWDT = OFF
  • FlexRAM is completely powered OFF (WCMSIZ.SRAM1_SIZ[1:0] = 0x0)
BPWR_31.9V1.21—µA
BPWR_53.3V2.32 —µA
  • 16 MHz XTAL = OFF
  • SOSC = OFF
  • RTC = ON
  • LP_CLK = LPRC
  • DSWDT = OFF
  • 16 KB FlexRAM retention (WCMSIZ.SRAM1_SIZ[1:0] = 0x1)
BPWR_71.9V2.05—µA
Note:
  1. Conditions:
    • All Peripherals disabled with PMD bits.
    • Disable the JTAG port.
    • RF system OFF.
    • CMCC is disabled.
    • CPU is OFF.
    • PreFetch cache is enabled.
    • All GPIOs are set as input and pulled up.
    • All PB clocks are set OFF.
    • DSU is disconnected.
    • RF system set in power down configuration.
  2. Deep Sleep Entry configured and WFI instruction executed:
    • On exit by RTC interrupt, verify the RCON status to ensure the system is in Deep Sleep mode.
Figure 49-13. Deep Sleep Current RAM OFF
Figure 49-14. Deep Sleep Current RAM ON