49.27 TCCx Timer Capture Module AC Electrical Specifications

Table 49-36. TCCx Timer Capture Module AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Parameter NumberSymbolCharacteristicsMin.Typ.Max.UnitsConditions
TCC_1TCCINLOWCapture TCCx Input Low Time2/128 MHz——nsVDDIOx(minimum) and meet TCC_5 specification
TCC_3TCCINHIGHCapture TCCx Input High Time2/128 MHz——nsVDDIOx(minimum) and meet TCC_5 specification
TCC_5TCCINPERIODCapture Input Period4/128 MHz——nsVDDIOx(minimum)
TCC_7TCCOUTLOWCompare TCCx Output Low Time2/128 MHz——nsVDDIOx(minimum) and meet TCC_11 specification
TCC_9TCCOUTHIGHCompare TCCx Output High Time2/128 MHz——nsVDDIOx(minimum) and meet TCC_11 specification
TCC_11TCCOUTPERIODCompare Output PeriodTCC_7+TCC_9——nsVDDIOx(minimum)
TCC_13fGCLK_TCCxTCC peripheral module clock frequency——FCLK_35MHz
TCC_15TCCFDFault Input to I/O Pin Change——63ns
TCC_17TCCFLTFault Input Pulse Width10——ns
Note: These parameters are characterized but not tested in manufacturing.
Figure 49-29. TCCx Timer Capture Input Module AC Timing Diagram
Figure 49-30. TCCx Timer Capture Output Module AC Timing Diagram
Figure 49-31. TCC_x Timer Compare Fault Output Module AC Timing Diagram