49.24 QSPI Module Electrical Specifications

Table 49-32. QSPI Module Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Parameter NumberSymbolCharacteristicsMin.TypMax.UnitsConditions(2)
QSPI_1FCLKQSPI Serial Clock Frequency (DIRECT)——32MHzHost SDR Transfer mode 0 and 3 VDDIOx = 3.3V, CLOAD = 20 pF(MAXIMUM)
——32MHzHost SDR Transfer mode 0 and 3 VDDIOx = 1.9V, CLOAD = 20 pF(MAXIMUM)
——16MHzHost DDR Transfer mode 0 in Read only (BAUD.CPHA = 0, BAUD.CPOL = 0) VDDIOx = 3.3V, CLOAD = 20 pF(MAXIMUM)
——16MHzHost DDR Transfer mode 0 in Read only (BAUD.CPHA = 0, BAUD.CPOL = 0) VDDIOx = 1.9V, CLOAD = 20 pF(MAXIMUM)
FCLKQSPI Serial Clock Frequency(Remappable PPS)——16MHzHost SDR Transfer mode 0 and 3 VDDIOx = 3.3V, CLOAD = 20 pF(MAXIMUM)
——16MHzHost SDR Transfer mode 0 and 3 VDDIOx = 1.9V, CLOAD = 20 pF(MAXIMUM)
——8MHzHost DDR Transfer mode 0 in Read only (BAUD.CPHA = 0, BAUD.CPOL = 0) VDDIOx = 3.3V, CLOAD = 20 pF(MAXIMUM)
——8MHzHost DDR Transfer mode 0 in Read only (BAUD.CPHA = 0, BAUD.CPOL = 0) VDDIOx = 1.9V, CLOAD = 20 pF(MAXIMUM)
QSPI_3TSCKHSerial Clock High Time—1/(2×FCLK)—ns—
QSPI_5TSCKLSerial Clock Low Time—1/(2×FCLK)—ns—
QSPI_7TSCKRSerial Clock Rise Time——DI27nsSee DI27 parameter in the I/O Pin AC/DC Electrical Specifications table in the I/O Pin AC/DC Electrical Specifications from Related Links
QSPI_9TSCKFSerial Clock Fall Time——DI25nsSee DI25 parameter in the I/O Pin AC/DC Electrical Specifications table in the I/O Pin AC/DC Electrical Specifications from Related Links
QSPI_11TCSSCS Active Setup Time5——nsConfigurable using BAUD.DLYBS register minimum time at BAUD.DLYBS = 0 and Max QSPI peripheral Clock Frequency
QSPI_13TCSHCS Active Hold Time5——nsConfigurable using CTRLB.DLYBCT register minimum time at CTRLB.DLYBCT = 0 and maximum QSPI peripheral Clock Frequency
QSPI_19TDISData In Setup Time2.8——nsHost SDR mode
2.8——nsHost DDR mode, SCLK Rise
3.67——nsHost DDR mode, SCLK Fall
QSPI_21TDIHData In Hold Time0.794——nsHost SDR mode
0.428——nsHost DDR mode, SCLK Rise
0.793——nsHost DDR mode, SCLK Fall
QSPI_23TDOHData Out Hold0.376——nsHost SDR mode
QSPI_25TDOVData Out Valid——8.025nsHost SDR mode
Note:
  1. Assumes VDDIOx (minimum) and 30 pF external load on all QSPI pins unless otherwise noted.
  2. These parameters are characterized, but not tested in manufacturing.
Table 49-33. QSPI Maximum Frequency Example
AC CharacteristicsStandard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended Temp
QSPI ModeCLK_QSPI2X_AHBCLK_QSPI_AHBMaximum fCPUMaximum QSPI Serial Clock Frequency(2)Conditions
SDRx128 MHz128 MHz32 MHzBAUD.BAUD[7:0] must be greater than two to ensure QSPI clock frequency. DIRECT Pin Configuration
x128 MHz128 MHz16 MHzBAUD.BAUD[7:0] must be greater than six to ensure QSPI clock frequency. Remappable Pin Configuration
DDR12864 MHz64 MHz16 MHzBAUD.BAUD[7:0] must be greater than six to ensure QSPI clock frequency. DIRECT Pin Configuration
12864 MHz64 MHz8 MHzBAUD.BAUD[7:0] must be greater than 14 to ensure QSPI clock frequency. Remappable Pin Configuration
Note:
  1. The examples do not supersede the electrical specifications. For more details, refer to the QSPI Module Electrical Specifications.
  2. For maximum QSPI Serial Clock Frequency (FCLK) in SDR and DDR modes, refer to the QSPI_1 parameter from the QSPI Module Electrical Specifications table.